Caterpillar D8T

Caterpillar D8T

Price
928,282 USD
Year
2015
Working hours
3429 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00270
Unit Number436987T
Catalog NumberCU2184070
Manufacturing Year2015
Hours3429 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$928,282
Tax-
Price Including Tax-
Features
Additional InformationC15 ENGINE
PRODUCT LINK, SATELLITE PL321
TRIMBLE BASE KIT
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
FINAL DRIVES, STANDARD
ENGINE, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
NO CARRIER ROLLERS
FAN, SINGLE TILT
BATTERIES, HEAVY DUTY
HYDRAULICS, RIPPER
HEATER, ENGINE COOLANT (120V)
ALTERNATOR, 150AMP, BASIC
CAB, SINGLE PANE GLASS
LIGHT, BASIC
OPERATORS AR, STANDARD
SEAT, AIR SUSPENSION
ACCUGRADE READY, SINGLE TILT
VISIBILITY AR, BASIC
GUARDS, BOTTOM, STANDARD
FUEL SYSTEM, STANDARD
CYLINDERS, LIFT, BASIC
8 RIPPER, MULTI SHANK
GRAB HANDLES, PUSH ARM
FLUIDS, STANDARD
PUSH ARMS, SINGLE TILT, STD
TOOTH, MULTI-SHANK RIPPER
8SU/U BULLDOZER, BASIC
BLADE, 8SU W/RK GRD & WEAR PLT
ENGINE COOLANT, STD (-37C)
INSTRUCTION, DOMESTIC
AM/FM RADIO-CD PLAYER
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0720
MANUAL, ENGLISH
ANTIFREEZE WINDSHIELD WASHER
GAUGE, STANDARD
DFPW/$22,495.00
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone