Caterpillar D8T

Caterpillar D8T

Price
335,000 USD
Year
2005
Working hours
11201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ00404
Unit NumberM443559
Catalog NumberCU2289618
Manufacturing Year2005
Hours11201 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$335,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC-15 ENGINE
CONVERTER, 24 VOLT TO 12 VOLT
LIGHTS, SIX
SEAT, CLOTH, AIR SUSPENSION
FAST FUEL SYSTEM
OIL CHANGE SYSTEM
TRACK, 22" ES (44 SEC)
CAT U/C-80%+ LEFT
HEATER, ENGINE COOLANT (120V)
MOUNTING, CYLINDER
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
8SU BULLDOZER, BASIC
HYDRAULICS, RIPPER
8SU BLADE, W/RK GRD & WEAR PLT
0P0800
8 RIPPER, MULTI-SHANK
10,706 HRS. TRANS,TORQUE CONV,
0 HOUR NEW ENGINE INSTALLED AT
DONE AT SAME TIME.MISC HARNESSES
STEERING CLUTCHES AND BRAKES
AT SAME HOURS
REPLACED.NEW PAINT AND DECALS
NEW OIL COOLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Noreconditioned at 10700 hours
  • No
  • engine reconditioned at 10700 hours
  • good
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • trans and torque converter reconditioned at 10700 hours
steering
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Fair
  • Good
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front.88.882020
Idlers Rear.88.882020
Links1.821.801520
Pins & Bushings (External).58.56816
Track Roller 12.442.4246
Track Roller 22.462.4325
Track Roller 32.332.3651
Track Roller 42.332.3552
Track Roller 52.332.3454
Track Roller 62.342.3444
Track Roller 72.422.4365
Track Roller 82.422.4266
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Noundercarriage replaced at 8559 hours
Notes - UNDERCARRIAGE 1undercarriage replaced at 8559 hours
comments, misc. repairs, general remarks
  • NEW 0 HOUR ENGINE INSTALLED AND TRANSMISSION AND TORQUE CONVERTER RECONDITIONED AT 10,706 HOURS BT CAT DEALER
  • MISC HARNESSES REPLACED
  • 80% UNDERCARRIAGE
ripper / grapple / winch
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone