Caterpillar D8T

Caterpillar D8T

Price
507,932 USD
Year
2014
Working hours
3044 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01531
Unit NumberE124746
Catalog NumberCU2253387
Manufacturing Year2014
Hours3044 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$507,932
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
BLADE TYPE: SU
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 24" ES PPR
PRODUCT LINK: HIGH DRIVE
ROPS: HIGH DRIVE
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone