Caterpillar D8T

Caterpillar D8T

Price
695,000 USD
Year
2015
Working hours
6403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00304
Unit NumberFMC00304
Catalog NumberCU2383815
Manufacturing Year2015
Hours6403 h
CountryUnited States
Location525 County Road 640 East, FL
Pricing
Price Excluding Tax$695,000
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTION, DOMESTIC
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
ENGINE, BASIC
PRECLEANER, WITH SCREEN
OIL DRAIN, STANDARD
TRACK, 711MM / 28" MS, PPR
CARRIER ROLLERS, SUSPENDED
FAN, SINGLE TILT
HYDRAULICS, RIPPER
BATTERIES, HEAVY DUTY
ALTERNATOR, 150AMP, BASIC
SEAT, AIR SUSPENSION
VISIBILITY AR, SINGLE CAMERA
OPERATORS AR, STANDARD
PRODUCT LINK, SATELLITE PL321
CONTROL, BASIC, SINGLE TILT
GUARDS, BOTTOM, STANDARD
FUEL SYSTEM, STANDARD
CYLINDERS, LIFT, BASIC
COUNTERWEIGHT, REAR
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
ANTIFREEZE WINDSHIELD WASHER
MANUAL, ENGLISH
GUARD, FUEL TANK
DRAINS, ECOLOGY, POWERTRAIN
8SU/U BULLDOZER, BASIC
ROLL ON-ROLL OFF
SCREEN, REAR
GRAB HANDLES, PUSH ARM
LIGHTS, PREMIUM, REAR SCREEN
PUSH ARMS, SINGLE TILT, STD
HEATER, ENGINE COOLANT (120V)
LANE 3 ORDER
BRAKES, BASIC
BLADE, 8SU PUSH PLATE
UNDERCARRIAGE, PPR, SUSPENDED
CAB, SINGLE PANE GLASS
FINAL DRIVES, STANDARD
GAUGE, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone