Caterpillar D8T

Caterpillar D8T

Price
545,000 USD
Year
2014
Working hours
1048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01476
Unit Number152620PF
Catalog NumberCU4338990
Manufacturing Year2014
Hours1048 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$545,000
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, SNGL TILT GUARD
8SU BLADE, ROCK GRD/WEAR PLATE
ALTERNATOR, 150AMP
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, ARCTIC
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT, REVERSING
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LANGUAGE, ADVISOR, 1
LIGHTS, PREMIUM
MANUAL, ENGLISH
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON ROLL OFF
SEAT, CLOTH, AIR SUSPENSION
SERVICE PACKAGE
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES,TRAP PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone