Caterpillar D8T

Caterpillar D8T

Price
235,000 USD
Year
2012
Working hours
10515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberJ8B03130
Unit NumberEQN7404
Catalog NumberCU2418925
Manufacturing Year2012
Hours10515 h
CountryMexico
LocationPuebla
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
safety items
  • Fair
  • Yes
  • Yes
gauges, operator station, console
  • PoorNO FUNCIONA
  • Fair
  • Fair
  • Fair
  • PoorEL VIDRIO FRONTAL SE ENCUENTRA DAÑADO
  • Fair
  • Fair
  • PoorASIENTO DAÑADO
  • Fair
  • Fair
  • No
  • No
  • No
engine
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • Yes
  • Yes
  • No
  • No
  • 60 PSI
cooling system
  • Fair
  • Fair
  • PoorALGUNAS MANGUERAS PRESENTAN GRIETAS.
  • Fair
  • Fair
  • No
  • No
  • Yes
  • No
electrical, starting and charging system
  • Fair
  • FairLAS BATERIAS NO RETIENEN LA CARGA
  • Fair
  • Fair
  • No
  • No
transmission
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • No
  • No
steering
  • Fair
  • Fair
  • Fair
hydraulics
  • Fair
  • Fair
  • Fair
  • No
blade
  • PoorLOS PORTA GAVILANES PRESENTAN DESGASTE APROXIMADAMENTE UN 50%
  • FairPRESENTA DESGASTE EN LOS PORTAGAVILANES
  • Fair
  • Fair
  • Fair
  • PoorEL MUÑON PRESENTA DAÑOS.
  • Fair
final drives
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front339
Idlers Rear5764
Links2923
Pins & Bushings (External)4624
Segments5050
Track Roller 12827
Track Roller 22120
Track Roller 31815
Track Roller 41717
Track Roller 51716
Track Roller 61715
Track Roller 72211
Track Roller 82813
Track Frame - LeftFair
Track Frame - RightFair
Equalizer BarACEPTABLE
Notes - UNDERCARRIAGE 1EL CAÑON PRESENTA PINTURA EN EL CROMO.
Pins & Bushings (External)SE ENCUENTRAN SALIDOS DOS PERNOS DE LA CADENA DEL LADO DERECHO ,SIN TAPONES Y SE ENCUENTRAN SECOS.
Pivot ShaftACEPTABLE
SegmentsBUENOS
ripper / grapple / winch
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR CREDITO, S.A. DE C.V.See InventorySelect contact
Please Contact your local Cat Dealer
Mexico
Telephone:309-675-7770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone