Caterpillar D8T

Caterpillar D8T

Price
524,952 USD
Year
2014
Working hours
6114 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01511
Unit NumberE124749
Catalog NumberCU2253643
Manufacturing Year2014
Hours6114 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$524,952
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
BLADE TYPE: 8SU/U
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
NUMBER OF SHANKS: 2
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 24" ES PPR
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone