Caterpillar D8T

Caterpillar D8T

Price
695,000 USD
Year
2016
Working hours
3002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00498
Unit Number442238T
Catalog NumberCU2465054
Manufacturing Year2016
Hours3002 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$695,000
Tax-
Price Including Tax-
Features
Additional InformationOPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
**DO NOT EXCLUDE-SPCL FREIGHT**
8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, BASIC
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LIGHT, BASIC
MANUAL, ENGLISH
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
0P0800 / 2159 GD 9/28/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone