Caterpillar D8T

Caterpillar D8T

Price
485,000 USD
Year
2014
Working hours
4710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01338
Unit Number431533T
Catalog NumberCU2025248
Manufacturing Year2014
Hours4710 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$485,000
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER MULTI SHANK
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP
AM/FM RADIO / CD PLAYER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BOTTOM GUARDS, STANDARD
BRAKES, BASIC
C15 ENGINE
CAB, SINGLE PANE GLASS
CYLINDERS, LIFT, STANDARD
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FRAME, STANDARD
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LANGUAGE, ADVISOR, 1
LIGHTS, BASIC
NO CARRIER ROLLERS
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PL321
QUICK-EVAC SYSTEM
RADIATOR, 8.5 FPI
SEAT, CLOTH, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
0P0800/4420 GD 8/21/18
Conditions
Good
Fair
Poor
  • undercarriage
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes Width / Type24"
SegmentsGood
Pivot ShaftGood
Link / Brand / Part NumberCAT- 834513/14
Equalizer BarGood
Pins & Bushings Turned?No
Track Frame - RightGood
Track Frame - LeftGood
Track Shoe Grouser Height2.802.793638
Track Roller 8.70.701515
Track Roller 7.70.701515
Track Roller 6.67.671212
Track Roller 5.67.671212
Track Roller 4.67.671212
Track Roller 3.67.671212
Track Roller 2.65.651010
Track Roller 1.65.651010
Pins & Bushings (External).52.513235
Links5.805.762028
Idlers Rear.90.902424
Idlers Front.92.902624
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone