Caterpillar D8T

Caterpillar D8T

Price
407,152 USD
Year
2005
Working hours
11574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ00743
Unit Number0KPZ00743
Catalog NumberCU4389465
Manufacturing Year2005
Hours11574 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$407,152
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ENGINEENGINE
TRANSMISSIONTRANSMISSION
Additional Information8SU BULLDOZER, BASIC
BATTERIES, COLD WEATHER
CARRIER ROLLERS
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
GUARD, FUEL TANK
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTIONS, INTERNATIONAL
LIGHTS, SIX
MOUNTING, CYLINDER
OMISSION, ROPS BAR
SEAT, CLOTH, AIR SUSPENSION
TORQUE CONVERTOR
TRACK, 26" MS (44 SEC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone