Caterpillar D8T

Caterpillar D8T

Price
525,000 USD
Year
2014
Working hours
4081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFCT01229
Unit Number430473T
Catalog NumberCU2019841
Manufacturing Year2014
Hours4081 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$525,000
Tax-
Price Including Tax-
Features
Additional InformationC15 ENGINE
PRODUCT LINK, SATELLITE PL321
TRIMBLE BASE KIT
TRIMBLE INSTALL KIT
LANGUAGE, ADVISOR, 1
BASIC ARRANGEMENT
RADIATOR, 8.5 FPI
FINAL DRIVE, STANDARD
ENGINE, BASIC
PRECLEANER, STANDARD
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
FRAME, STANDARD
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
NO CARRIER ROLLERS
HYDRAULICS, RIPPER
FAN, SINGLE TILT
ALTERNATOR, 150AMP
BATTERIES, HEAVY DUTY
LIGHTS, BASIC
HEATER, ENGINE COOLANT (120V)
SEAT, CLOTH, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
FUEL SYSTEM, STANDARD
ACCUGRADE READY, SINGLE TILT
8 RIPPER MULTI SHANK
BOTTOM GUARDS, STANDARD
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
8 SU/U DOZER, SINGLE TILT
8SU BLADE, ROCK GRD/WEAR PLATE
GRAB HANDLES, PUSH ARM
CYLINDERS, LIFT, STANDARD
QUICK-EVAC SYSTEM
TOOTH, MULTI-SHANK RIPPER
AM/FM RADIO / CD PLAYER
0P0800/3578 MWL 8/21/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone