Caterpillar D8T

Caterpillar D8T

Price
299,911 USD
Year
2011
Working hours
7726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ03821
Unit Number11-147-50
Catalog NumberCU2375262
Manufacturing Year2011
Hours7726 h
CountryUnited States
LocationBrownstown Twp., MI
Pricing
Price Excluding Tax$299,911
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional InformationCONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
CAB, AC, HYD CTRL, RIPPER, SAT BLD, PRODUCT LINK, 28" PADS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • GoodIN PLACE
  • Good
  • Good
  • GoodSIDE PANELS STRAIGHT
  • Good
  • Good
  • Good
  • FairSCRATCHES OVER MACHINE, SURFACE RUST AND PAINT CHIPS PRESENT
  • GoodSCREEN TYPE
  • FairGRILL LOUVER BENT
  • FairLEFT UPPER FRONT LIGHT BRACKET BENT
safety items
  • GoodWORKING
  • GoodWORKING
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodALL GAUGES WORKING
  • GoodALL CAB GLASS AND MIRRORS IN PLACE
  • Good
  • Good
  • Good
  • GoodHOUR METER WORKING
  • Good
  • GoodWORKING AM/FM RADIO
  • Good
  • GoodAIR RIDE SEAT SUSPENSION
  • Good
  • GoodWORKING
engine
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD, HAS TOP END NOISE AT HIGH IDLE
  • Good
  • No
  • No
  • Yes
  • No
  • YesAUXILIARY DRIVE ACCESS PLATE ON RIGHT SIDE OF FLYWHEEL LEAKING
  • No
  • POWERED BY CAT C-15. 6-CYL TURBO DIESEL
  • OPERATED IN NORMAL RANGE
  • NORMAL
cooling system
  • Good
  • Good
  • GoodHYDRAULIC DRIVE
  • Good
  • Good
  • Good
  • YesCROSSOVER HOSE ON TOP OF 2 MODULAR SECTIONS LEAKING
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • GoodALL FLOODLIGHTS ON MACHINE WORKING
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • GoodSHIFTED GOOD THROUGH SPEEDS
  • Good
  • Good
  • GoodPOWER TRAIN TEMP GAUGE WORKING
  • Good
  • Good
  • YesPLUG BEHIND TRANS COOLER LEAKING , FILTER HOUSING LEAKING
  • Yes
  • RPM DROP IS 600 UNDER CONVERTER STALL
steering
  • Good
  • GoodNO PLAY IN CONTROL
  • Good
  • GoodSTEERS GOOD
brake
  • Good
  • Good
  • SERVICE WAND PARKING BRAKE WORKING GOOD
hydraulics
  • GoodPILOT OPERATED JOYSTICK CONTROL
  • Good
  • Good
  • Good
  • Good
  • GoodHYDRAULIC FUNCTIONS OPERATE GOOD
  • Good
  • Good
  • YesLEAK AT FILTER BASE
blade
  • Good
  • GoodGOOD CONDITION, FLIP REMAINING
  • Good
  • FairKNUCKLE MOUNTING BUSHINGS STARTING TO SHOW WEAR
  • FairTILT CYLINDER AND TILT ARM MOUNTING BUSHINGS SOW SOME WEAR
  • GoodTRUNNIONS HAVE CAP SHIMS TO ADJUST PLAY WHEN NEEDED
  • 12’11ft WIDE SEMI- BLADE
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front24824800
Idlers Front23232424
Idlers Rear27275656
Links1451454040
Pins & Bushings (External)75756060
Track Roller 121203025
Track Roller 821223065
Track Shoe Grouser Height71713030
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE63%
Link / Brand / Part Number391-394
Notes - UNDERCARRIAGE 144-LINK TRACK
Pivot ShaftPIVOT SHAFT OIL RESERVOIR OR IS FULL, LEFT PIVOT SHAFT SEAL RETAINER HAS RECENTLY BEEN REPLACED
Track Shoes Width / Type27.5in WIDE
comments, misc. repairs, general remarks
  • OPERATES GOOD
ripper / grapple / winch
  • Good
  • Good
  • Good
  • FairFRAME MOUNTING BUSHINGS SHOW SOME PLAY AT MACHINE MOUNTING, LEFT LIFT CYLINDER BUSHINGS SHOW SOME PLAY
  • Good
  • Good
  • Good3-SHANK RIPPER WITH SHIN PLATES
  • No
  • No
  • D8MS RIPPER SERIAL DD00116
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone