Caterpillar D8T

Caterpillar D8T

Price
285,000 USD
Year
2008
Working hours
5897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberKPZ02899
Unit Number443599T
Catalog NumberCU2365825
Manufacturing Year2008
Hours5897 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC15 ENGINE
ALTERNATOR, 150 AMP
CONVERTER, 24 VOLT TO 12 VOLT
SEAT, CLOTH, AIR SUSPENSION
FAST FUEL SYSTEM
OIL CHANGE SYSTEM
TRACK, 22" ES (44 SEC)
BATTERIES, COLD WEATHER
HEATER, ENGINE COOLANT (120V)
MOUNTING, CYLINDER
CYLINDER, LIFT WITH LINES - RH
CYLINDER, LIFT WITH LINES - LH
ROCKLAND ANGLE DOZER W/TILT
INSTALLATION, ACCUGRADE READY
1.25" X 150' CABLE W/15 TON HOOK
CATERPILLAR PRODUCT LINK PL321
MOUNTING, ACCUGRADE RECEIVERS
MULTI-VAC SYSTEM
AM/FM RADIO / CD PLAYER
0P0800
AS IS/ AS RECEIVED
LIGHTS, SIX
BOTTOM ROLLERS ... 5194 HRS.
TRACK ASSEMBLIES,SEGMENTS,IDLERS
PA140-316V D8T ,CARCO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone