Caterpillar D8T

Caterpillar D8T

Price
658,600 USD
Year
2016
Working hours
3879 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00641
Unit NumberRUC0236
Catalog NumberCU4370347
Manufacturing Year2016
Hours3879 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$658,600
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

NO CARRIER ROLLERS
NO REAR ATTACHMENT
OIL DRAIN, STANDARD
PRECLEANER, BASIC
PRODUCT LINK,PL631
RADIATOR, DEBRIS
REGIONAL PACKAGE
RIPPER HYDRAULICS
SEAT, CLOTH/HEATED
STANDARD GAUGE
TRACK, 24" ES, PPR
UNDERCARRIAGE, PPR
VISIBILITY AR, BASIC
CAB PLATFORM, STANDARD
CAB, BASIC
CYL, LIFT & GRADE
D8T TT TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW
FAN, SINGLE TILT
FILM,ENGLISH
FINAL DRIVE, STD
FLUIDS, STANDARD
FUEL SYSTEM, STD
GRADE CONTROL
GRADE CONTROL, CAT
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEAT,ENG COOL,120V
LIGHT, BASIC
1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HD
BRAKES, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone