Caterpillar D8T SU

Caterpillar D8T SU

Price
654,700 USD
Year
2015
Working hours
1480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T SU
CategoryDozers
Serial NumberFMC00405
Unit NumberLKE02772
Catalog NumberCU2229695
Manufacturing Year2015
Hours1480 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$654,700
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
INSTRUCTION, DOMESTIC
FILM, AFTERTREATMENT, ENGLISH
BASIC ARRANGEMENT
RADIATOR, 6.35 FPI, DEBRIS
ENGINE, BASIC
PRECLEANER, BASIC
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" MS, PPR
CARRIER ROLLERS, SUSPENDED
FAN, SINGLE TILT
HYDRAULICS, RIPPER
ALTERNATOR, 150AMP, BASIC
BATTERIES, HEAVY DUTY
LIGHT, BASIC
HEATER, ENGINE COOLANT (120V)
SEAT, AIR SUSPENSION
CAB, SINGLE PANE GLASS
VISIBILITY AR, BASIC
OPERATORS AR, STANDARD
PRODUCT LINK, SATELLITE PL321
CONTROL, BASIC, SINGLE TILT
GUARDS, BOTTOM, STANDARD
FUEL SYSTEM, STANDARD
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
ANTIFREEZE WINDSHIELD WASHER
MANUAL, ENGLISH
FAN SPEED, LOW, COLD WEATHER
GRAB HANDLES, PUSH ARM
DRAINS, ECOLOGY, POWERTRAIN
GUARD, FUEL TANK
CYLINDERS, LIFT, BASIC
ROLL ON-ROLL OFF
8SU/U BULLDOZER, BASIC
PUSH ARMS, SINGLE TILT, STD
FINAL DRIVES, STANDARD
GAUGE, STANDARD
PRICED 05/08/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone