Caterpillar D8T SU ARO

Caterpillar D8T SU ARO

Price
611,000 USD
Year
2013
Working hours
3750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T SU ARO
CategoryDozers
Serial NumberMLN01860
Unit NumberLKE01900
Catalog NumberCU2048582
Manufacturing Year2013
Hours3750 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$611,000
Tax-
Price Including Tax-
Features
Additional InformationLANGUAGE, ADVISOR, 1
BASIC ARRANGEMENT
RADIATOR, 8.5 FPI
FINAL DRIVE, STANDARD
ENGINE, BASIC
PRECLEANER, STANDARD
BRAKES, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
FRAME, STANDARD
UNDERCARRIAGE, PPR
LANE 2 ORDER
TRACK, 610MM / 24" ES, PPR
CARRIER ROLLERS, SUSPENDED
FAN, SINGLE TILT
HYDRAULICS, RIPPER
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT (120V)
ALTERNATOR, 150AMP
CAB, SINGLE PANE GLASS
LIGHTS, BASIC
OPERATORS AR, STANDARD
SEAT, CLOTH, AIR SUSPENSION
ACCUGRADE READY, SINGLE TILT
VISIBILITY AR, BASIC
BOTTOM GUARDS, STANDARD
PRODUCT LINK, SATELLITE PL321
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
SERVICE PACKAGE
INSTRUCTIONS, DOMESTIC
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
PACK, DOMESTIC TRUCK, MTTT
FUEL SYSTEM, STANDARD
CYLINDERS, LIFT, STANDARD
8SU BLADE, ROCK GRD/WEAR PLATE
FAN SPEED, LOW, COLD WEATHER
PRICED 03/02/15 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone