Caterpillar D8T RIP

Caterpillar D8T RIP

Price
722,500 USD
Year
2015
Working hours
3462 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T RIP
CategoryDozers
Serial NumberFMC00474
Unit Number140470PF
Catalog NumberCU4278854
Manufacturing Year2015
Hours3462 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$722,500
Tax-
Price Including Tax-
Features
Additional Information8 RIPPER, MULTI SHANK
8SU/U BULLDOZER, GUARDED
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
ARO KIT & MODEM - DEC 2016
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU PUSH PLATE
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM
MANUAL, ENGLISH
NO CARRIER ROLLERS
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
PUSH ARMS, SINGLE TILT, STD
RADIATOR, 6.35 FPI, DEBRIS
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone