Caterpillar D8RLRC

Caterpillar D8RLRC

Price
On Request
Year
2013
Working hours
4456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8RLRC
CategoryDozers
Serial Number9EM08619
Unit Number9EM08619
Catalog NumberCU4349172
Manufacturing Year2013
Hours4456 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE IDLERS FRONT: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 60 %
TRACK SHOES (PADS) CONDITION: 70 %
ENGINEPOWER: 314 HP
UNDERCARRIAGE IDLERS BACK: 60 %
OPERATING WEIGHT: 38 T
UNDERCARRIAGE CARRIER ROLLERS: 70 %
BLADE CAPACITY: 16.4 CBM
BLADE CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 610 MM
RIPPER CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone