Caterpillar D8RLRC

Caterpillar D8RLRC

Price
189,000 USD
Year
1997
Working hours
16000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8RLRC
CategoryDozers
Serial Number7XM01644
Unit Number16W00328
Catalog NumberCU2470069
Manufacturing Year1997
Hours16000 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$189,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information8 RIPPER, MULTI-SHANK
8SU BLADE, W/RK GRD & WEAR PLT
8SU BULLDOZER, BASIC
CAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
ENCLOSURE, ENGINE
ENGINE SERIAL# 41Z05208
GRID, RADIATOR CORE PROTECTOR
GUARD, FUEL TANK
GUARD, RADIATOR
HEATER, ENGINE COOLANT
HYDRAULICS, RIPPER
LIGHTS, CYLINDER MOUNTED
MOUNTING, CYLINDER
TOOTH, MULTISHANK
TRACK, 24" ES (44 SEC)
Conditions
Good
Fair
Poor
  • engine
  • undercarriage
engine
  • normal
  • normal
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 2Link number = 8E-4505
Notes - UNDERCARRIAGE 1Lead and trailing single style rollers average 43.2mm at 77% worn
Link / Brand / Part NumberCenter double rollers average 48.7mm at 56% worn
Equalizer BarRebuild in 2016
Carrier RollersNo carriers
Average Life Remaining - UNDERCARRIAGESS-DD-DD-SS bottom roller configuration
Pins & Bushings (External)12.612.95146
Links1421415762
Idlers Rear30317680
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone