Caterpillar D8K

Caterpillar D8K

Price
32,313 USD
Year
1979
Working hours
10350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8K
CategoryDozers
Serial Number77V13390
Catalog NumberCU4364233
Manufacturing Year1979
Hours10350 h
CountryCanada
LocationClearwater, BC
Pricing
Price Excluding Tax$32,313
Tax-
Price Including Tax-
Features
Additional Information*CC6
2-SHANK RIPPER
CAB WITH SWEEPS & SCREENS.
REPAIR HISTORY AVAILABLE
VIDEO OF MACHINE STARTING AND RUNNING AVAILABLE
A-BLADE
UNDERCARRIAGE 10% - 15% REMAINING
LOCATED IN CLEARWATER, BC. (NORTH OF KAMLOOPS)
MACHINE RUNS WELL.
CONTACT WADE STEWART ... 250-819-2681 FOR DETAILS.
HOURS ARE ORIGINAL.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone