Caterpillar D7RIILGP

Caterpillar D7RIILGP

Price
179,000 USD
Year
2008
Working hours
7246 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7RIILGP
CategoryDozers
Serial NumberABJ01679
Unit NumberBABJ01679
Catalog NumberCU4253772
Manufacturing Year2008
Hours7246 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Additional InformationWaste handling package, LGP undercarriage at 70% life, good mechanical shape, inspection report avail upon request

7S LANDFILL BLADE W/TRASH RACK
7S LGP BULLDOZER, BASIC
AIR CONDITIONER, ROPS MOUNTED
ANTIFREEZE, -50C (-58F)
BATTERIES, HEAVY DUTY
CAMERA, REAR VISION
CATERPILLAR PRODUCT LINK PL321
CONVERTER, 24 VOLT TO 12 VOLT
COUNTERWEIGHT, ADDITIONAL
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
DOMESTIC TRUCK
DRAINS, ECOLOGY, POWERTRAIN
EMA
FAN, EJECTOR
GUARD, CRANKCASE, ES
GUARD, FINAL DRIVE, CLAMSHELL
GUARD, FUEL TANK
HEATER, ENGINE COOLANT, 120V
LIGHT, WARNING, STROBE
LIGHTS, TEN
MOUNTING, CYLINDER
PARTS BOOK, PAPER
PRECLEANER, TURBINE
RADIATOR, AMOCS,WASTE HANDLING
SEAT, CLOTH, AIR SUSPENSION
STRIKER BARS, REAR
THERMAL SHIELD, ARRANGEMENT
TRACK,36"ES (43 SEC) RBT TRAP
WASTE HANDLING ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Dennis Thompson
Telephone:+1 215 2443866
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone