Caterpillar D7ELGP

Caterpillar D7ELGP

Price
290,000 USD
Year
2012
Working hours
2687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryDozers
Serial NumberTJA01111
Unit Number554640P
Catalog NumberCU4300127
Manufacturing Year2012
Hours2687 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$290,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK, MTTT
7 RIPPER, MULTI-SHANK
HYDRAULICS, RIPPER
GUARDS, BOTTOM, SEALED
MOUNTING, ACCUGRADE REC. LGP
GUARD,FNL DRV SPROCKET, HD,LGP
FUEL SYSTEM, FAST FILL
FUEL GROUP, STANDARD
LIGHTS, PREMIUM
RIPPER, INSTALLED
MOUNTING, CYLINDER
CONVERTER, 24 VOLT TO 12 VOLT
WINDOW, REAR, SOLID
NO WINDOW SCREENS
BASIC ARRANGEMENT, LGP
TOOTH, RIPPER, ADDITIONAL
SWITCH, DISCONNECT
OIL CHANGE SYSTEM, HIGH SPEED
NO SWEEPS
HYDRAULICS, SINGLE TILT
HEATER, ENGINE COOLANT (120V)
ENGINE COOLANT, ARCTIC (-51C)
SEAT, CLOTH, HEATED, AIR SUSP
BLADE, 7S LGP
PRECLEANER, BASIC
7LGP DOZER, SINGLE TILT
ENGINE, BASIC
PRECLEANER, CAB, BASIC
LANE 3 ORDER
UNDERCARRIAGE, LGP, MS GUIDE
CYLINDER, LIFT W/LINES, LGP
FINAL DRIVE, LGP
FLUIDS, LGP
INSTALLATION, ACCUGRADE READY
TRACK, 915MM / 36" ES HD
BATTERIES, HD & STARTER, HD
FAN, HYDRAULIC, AUTO REVERSING
GUARD, FUEL TANK
DOORS, BASIC
VISIBILITY AR, SINGLE CAMERA
PRODUCT LINK, SATELLITE PL321
HOOD & BLADE, BLACK
INSTRUCTIONS, DOMESTIC
FUEL TANK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone