Caterpillar D7ELGP

Caterpillar D7ELGP

Price
325,000 USD
Year
2012
Working hours
7160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7ELGP
CategoryDozers
Serial NumberTJA00481
Unit Number001206870
Catalog NumberCU1953839
Manufacturing Year2012
Hours7160 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$325,000
Tax-
Price Including Tax-
Features
Additional Information7LGP DOZER, SINGLE TILT
BATTERIES, HEAVY DUTY
BLADE, 7S LGP
CATERPILLAR PRODUCT LINK PL321
CYLINDER, 7 LGP LIFT W/LINES
DRAWBAR, RIGID
GUARD, FINAL DRIVE FLANGE
GUIDE, TRK, MOD SERVICE LGP
INSTALL, ACCUGRADE READY, LGP
LANE 1 ORDER
MOUNTING, CYLINDER
PREMIUM CAB PACKAGE
SCREEN, GRILL DOOR FAN
WINDOW, REAR SLIDING
LIGHTS, BASIC
D7E LGP TRACTOR
D7E LGP TRACTOR - DCA 3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTop front of hood area dent and grill behind it missing bolts
  • Good
  • FairWeak
  • Good
  • Good
  • Fair2 side rear covers both sides loose. Rt side minor bend
  • Good
  • Good
  • Yes
  • YesDuring last service
  • All exterior hinges and latches need lubrication
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot warm
  • Good
  • Good
  • Good
  • Good
  • GoodMinor hole
  • Good
  • Good
  • FairLeft door not working correctly
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMinor possible, low
electrical, starting and charging system
  • Good
  • GoodNew batteries
  • Good
  • Good
  • Good
  • FairOne inop
  • No
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
steering
  • Good
  • Good
brake
  • Good
  • Good
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
blade
  • Good
  • Good
  • Good
  • Good
  • Good2 minor holes in push arms, one each side
  • Good
  • Good
  • Good
  • Some wear
final drives
  • Good
  • Good
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front17 mm17 mm44
Carrier Rollers Rear17 mm17 mm44
Idlers Front25 mm25 mm6060
Links138 mm138 mm1212
Pins & Bushings (External)74 mm74 mm6060
Segments6060
Track Roller 123 mm23 mm3636
Track Roller 226 mm22 mm5232
Track Roller 623 mm23 mm3636
Track Roller 722 mm27 mm3258
Track Shoe Grouser Height1010
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterTrack adjusters good
Equalizer BarGood
Link / Brand / Part Number6I9239-40
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed & lubricated
Pivot ShaftGood
Track Shoes Width / Type36" SG LGP Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 6464 hrs.
emissions
  • I could not get it to regen in the time I had it running on a cold day
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone