Caterpillar D7E

Caterpillar D7E

Price
484,400 USD
Year
2012
Working hours
2261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN01243
Unit NumberB15630
Catalog NumberCU2080621
Manufacturing Year2012
Hours2261 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$484,400
Tax-
Price Including Tax-
Features
Additional Information7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, SNGL TILT GUARD
BASIC ARRANGEMENT, STD
BATTERIES, ARCTIC & STARTER HD
BLADE, 7SU ROCK GRD & WEAR PLT
CONVERTER, 24 VOLT TO 12 VOLT
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
ENG S/N MME09193
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, STD, ARCTIC
VISIBILITY AR, SINGLE CAMERA
WINDOW, REAR, SOLID
TOOTH, RIPPER, ADDITIONAL
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, STD, COLD WEATHER
FLUIDS, STANDARD, COLD WEATHER
FUEL FILL, BASIC
FUEL GROUP, HEATER
FUEL TANK
GUARD, BOTTOM STANDARD
GUARD, FINAL DRV SPROCKET, HD
GUARD, FUEL TANK
GUARD, LIGHTS, PREMIUM
HEATER, ENGINE COOLANT (120V)
HOOD & BLADE, BLACK
HYDRAULICS, RIPPER
HYDRAULICS, SINGLE TILT
INSTALLATION, ACCUGRADE READY
INSTRUCTIONS, DOMESTIC
LIGHT, WARNING, STROBE
LIGHTS, PREMIUM
MOUNTING, ACCUGRADE RECEIVERS
MOUNTING, CYLINDER
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
PACK, DOMESTIC RAIL, MTTT
PDI DONE AT WYOMING MACHINERY
PRECLEANER, BASIC
PRECLEANER, ENHANCED CAB
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED, AIR SUSP
SWITCH, DISCONNECT, REMOTE MTD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone