Caterpillar D7E

Caterpillar D7E

Price
310,000 USD
Year
2013
Working hours
2937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN01292
Unit NumberM427048
Catalog NumberCU2000025
Manufacturing Year2013
Hours2937 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$310,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED, AIR SUSP
SWITCH, DISCONNECT
TOOTH, RIPPER, ADDITIONAL
TRACK, 610MM /24" MS HD
UNDERCARRIAGE, STD
VISIBILITY AR, BASIC
WINDOW, REAR, SOLID
7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, SINGLE TILT
BASIC ARRANGEMENT, STD
BATTERIES, HD & STARTER, HD
BLADE, 7SU
CONTROL BASIC, SINGLE TILT
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, STANDARD
FUEL FILL, BASIC
FUEL GROUP, STANDARD
FUEL TANK
GUARD, BOTTOM STANDARD
GUARD, FINAL DRV SPROCKET, HD
HEATER, ENGINE COOLANT (120V)
HOOD, YELLOW
HYDRAULICS, RIPPER
HYDRAULICS, SINGLE TILT
LIGHTS, BASIC
MOUNTING, CYLINDER
NO FUEL TANK GUARD
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
2937 GD 1/14/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • ripper / grapple / winch
general appearance
  • No
  • No
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Fair
  • Good
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.691.696868
Track Roller 11.771.764445
Track Roller 21.791.785152
Track Roller 31.801.773944
Track Roller 41.761.775554
Track Roller 51.751.774744
Track Roller 61.791.785152
Track Roller 71.751.764745
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier Rollers Rear1.691.706867
Idlers Front.98.986060
Links1.401.415250
Pins & Bushings (External).47.494642
ripper / grapple / winch
  • Good
  • Fair
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone