Caterpillar D7E

Caterpillar D7E

Price
225,000 USD
Year
2011
Working hours
6218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN00462
Unit NumberM013036
Catalog NumberCU2234528
Manufacturing Year2011
Hours6218 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, UBLADE, U
RIPPER, MULTI SHRIPPER, MULTI SH
Additional Information*CYLINDER, 7 STD, LIFT W/LINES
*GUARD, CRANKCASE, ES
*GUARD, FINAL DRIVE FLANGE
*GUARD, FUEL TANK
*GUIDE, TRK, MOD SERVICE STD
*LIGHTS, BASIC
*OIL CHANGE SYSTEM, POWERTRAIN
*TRACK, 24" ES (40 SEC) HD
CATERPILLAR PRODUCT LINK PL321
STARTER, COLD WEATHER
U/C% REMAINING @ 4,942 HOURS - LINKS @ 50%, BUSHINGS @ 76%, SHOES @ 69%, IDLER @ 26%, CARR @ 48%, ROLLERS @ 65%, SPROCKETS @ 76%
*MOUNTING, CYLINDER
*BATTERIES, HEAVY DUTY
*SCREEN, GRILL DOOR FAN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • GoodWORN IN TYPICAL AREAS
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • No
  • Yes
  • Fair
  • Good
  • GoodSOME WEAR
  • Good
  • Good
  • Good
  • Good
  • GoodTOO COLD TO TEST
engine
  • NORMAL
  • No
  • Yes
  • No
  • Good
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • No
  • No
  • ELECTRIC DRIVE
steering
  • Good
brake
  • ELECTRIC DRIVE - HOLDS EVERY RANGE
hydraulics
  • Good
  • GoodSOME WEAR ON TILT
  • Good
  • Good
  • FairSOME MOVEMENT OF PINS
  • No
blade
  • Good
  • Good
  • FairSOME MOVEMENT IN TILT CYLINDER
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone