Caterpillar D7E

Caterpillar D7E

Price
427,000 USD
Year
2011
Working hours
3923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN00418
Unit NumberB14201
Catalog NumberCU1738734
Manufacturing Year2011
Hours3923 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$427,000
Tax-
Price Including Tax-
Features
Additional Information7 RIPPER, MULTI-SHANK PACKAGE
7S/SU/U DOZER, SINGLE TILT
BATTERIES, HEAVY DUTY
BLADE, 7SU WITH WEAR PLATES
CATERPILLAR PRODUCT LINK PL321
CYLINDER, 7 STD, LIFT W/LINES
D7E TRACTOR
GUARD, CRANKCASE, ES
GUARD, FUEL TANK
GUIDE, TRK, MOD SERVICE STD
LIGHTS, BASIC
MOUNTING, CYLINDER
OIL CHANGE SYSTEM, POWERTRAIN
STARTER, COLD WEATHER
TOOTH, RIPPER, ADDITIONAL
TRACK, 24" ES (40 SEC) HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBottom end scratches
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGELinks at 40.5mm 14% worn / bottom track rollers avg. 50.3mm at 12% worn
Carrier Rollers47.4mm at 10% worn
Equalizer BarGood
Pins & Bushings (External)13.4mm at 32% worn
Pivot ShaftGood- dry seals
comments, misc. repairs, general remarks
  • Billings store 1-23-15
  • HD bottom guard, tank guards, S/U with S/A tilt, 4 barrel MS ripper with 2 shanks.
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone