Caterpillar D7E

Caterpillar D7E

Price
515,000 USD
Year
2014
Working hours
1177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberTAN01351
Unit Number431921
Catalog NumberCU2535034
Manufacturing Year2014
Hours1177 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$515,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/914 GD 7/24/18
LIGHTS, BASIC
MOUNTING, CYLINDER
NO FUEL TANK GUARD
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
***DO NOT EXCLUDE-SPCL FREIGHT**
7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, SINGLE TILT
AM/FM RADIO / CD PLAYER
BASIC ARRANGEMENT, STD
BATTERIES, HD & STARTER, HD
BLADE, 7SU
C9 ENGINE
CERT EMISSIONS, EPA
CONTROL BASIC, SINGLE TILT
CYLINDER, 7 STD, LIFT W/LINES
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FUEL FILL, BASIC
FUEL GROUP, STANDARD
FUEL TANK
GUARD, BOTTOM STANDARD
GUARD, FINAL DRIVE FLANGE
GUARD, FINAL DRV SPROCKET, HD
HEATER, ENGINE COOLANT (120V)
HOOD, YELLOW
HYDRAULICS, RIPPER
HYDRAULICS, SINGLE TILT
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED, AIR SUSP
SWITCH, DISCONNECT
TOOTH, RIPPER, ADDITIONAL
TRACK, 610MM /24" MS HD
UNDERCARRIAGE, STD
VISIBILITY AR, BASIC
WINDOW, REAR, SOLID
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone