Caterpillar D7E

Caterpillar D7E

Price
235,000 USD
Year
2010
Working hours
4668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D7E
CategoryDozers
Serial NumberMDB00145
Unit NumberMDB00145
Catalog NumberCU2558093
Manufacturing Year2010
Hours4668 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$235,000
Tax-
Price Including Tax-
Features
Additional InformationCATERPILLAR D7E TRACK TYPE TRACTOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Back up alarm works
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Moldboard looks great, blade tight, lots of shims.
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETrack links worn 90%, shoes, 50% remaining, idlers need to be built up,rollers, 80 -90% remaining, carrier rollers, 75% plus
comments, misc. repairs, general remarks
  • E192,E658, E692, E988, 1482-4, E658,E711, 871-9, 1078-4, 1079-4,3429-9, overall very nice machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone