Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
237,500 USD
Year
2012
Working hours
4333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW00346
Unit Number171U098
Catalog NumberCU4261348
Manufacturing Year2012
Hours4333 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$237,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
WINCHWINCH
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
DIFF STEERDIFF STEER
FAIRLEADFAIRLEAD
Additional InformationPICTURES AS OF: 10/16/18 4398 HOURS

AIR SUSPENSION SEAT
ACCUGRADE READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodNo pin installed.
  • Good
  • Good
  • Good
  • Good
  • FairLower radiator guard bent.
  • GoodMinor movement in pins/bearings.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bend LH step.
  • YesRemove/clean belly pans.
safety items
  • Good
  • Good
  • Good
  • GoodFebruary 2012
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairShows minor wear, small tear.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM CD player.
  • GoodMinor dirt, no tears/holes.
  • GoodCloth air ride seat.
  • Good
  • Good
  • YesDirty, minor wear.
  • No
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Engine starts and runs correctly.
  • Normal, 63 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1630 rpm stall speed.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 2nd.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor wear play in yokes, useable.
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
blade
  • GoodMinor dent RH side.
  • GoodTrunnions GC, shims remaining.
  • Good90% remaining, edges not flipped.
  • FairSome attachment weld blocks on top and edges of blade.
  • Good
  • FairMinor movement in all cylinder pins/bushings, not excessive.
  • GoodMinor wear/movement.
  • Good
  • Good
  • 163” wide.
final drives
  • Good
  • Good
  • YesClean, no debris.
  • Oil levels are correct, oil looks clean.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1881874244
Idlers Front51.551.51818
Idlers Rear51.551.51818
Links35.0535.314644
Pins & Bushings (External)12.4512.193642
Pins & Bushings (Internal)81381322
Segments2192193232
Track Roller 138.6138.355455
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Shoe Grouser Height72.9072.394142
Guiding Guard - LeftGoodMinor wear.
Guiding Guard - RightGoodMinor wear.
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT system-one, fully guarded.
Cannon / Track AdjusterGood, no leaks.
Carrier RollersCAT system-one.
Equalizer BarEnd pins/bearings failed, center pin has 1/8” movement.
Idlers / TypeCAT system-one relieved tread.
Link / Brand / Part NumberCAT system-one, links show some side wear.
Pivot ShaftGood, no leaks.
SegmentsFair condition, 68% remaining.
Track Shoes Width / Type25” extreme service.
comments, misc. repairs, general remarks
  • Inspected 10-16-18 at 4327 hrs.
emissions
  • GoodPerformed ARD ignition test successfully.
  • GoodOriginal DPF.
  • No
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone