Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
220,000 USD
Year
2015
Working hours
5011 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberWRN00337
Unit Number133620P4
Catalog NumberCU2341265
Manufacturing Year2015
Hours5011 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Additional Information**

AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
CONTROL, BASIC, VPAT
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, VPAT
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, 10, PREMIUM
NO REAR HYDRAULICS (VPAT)
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED
STARTER, HEAVY DUTY
TRACK, 710MM / 28" MS HD
UNDERCARRIAGE, HD, PART GUIDE
VPAT XW/LGP BULLDOZER COMPLETE
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone