Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
285,000 USD
Year
2013
Working hours
4443 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW01279
Unit Number435296
Catalog NumberCU2279107
Manufacturing Year2013
Hours4443 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
BASIC ARRANGEMENT
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
UNDERCARRIAGE, S1, CNTR GUIDE
TRACK, 710MM / 28" MS S1
FAN, BASIC
CONTROL, RIPPER, FOR GUARD
ALTERNATOR, 150AMP
STARTER, HEAVY DUTY
LIGHT, 10, PREMIUM
SWITCH, DISCONNECT
CAB
AIR CONDITIONER, UNDERHOOD
ACCUGRADE READY, CAB, VPAT
COVER, CONSOLE, RIPPER
ALARM, BACKUP
PRODUCT LINK, SATELLITE PL321
ENCLOSURE, ENGINE, BASIC
FUEL TANK, BASIC
NO REAR SCREEN
GUARD, BOTTOM, SEALED, HD
6 RIPPER, MULTI-SHANK
FENDER, BASIC, VPAT
ENGINE COOLANT, STD (-37C)
HANDLES, HEAVY DUTY, VPAT
DRAINS, ECOLOGY, POWERTRAIN
INSTRUCTIONS, DOMESTIC
GUARD, FUEL TANK
HEATER, ENGINE COOLANT 120V
TOOTH, CURVED
AM/FM RADIO / CD PLAYER
TOWING DEVICE, PULL-HOOK
VPAT XW/LGP BULLDOZER COMPLETE
0P0800/1959
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone