Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
247,800 USD
Year
2012
Working hours
5576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW01153
Unit NumberB15802
Catalog NumberCU1840930
Manufacturing Year2012
Hours5576 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$247,800
Tax-
Price Including Tax-
Features
Additional InformationACCUGRADE READY, CAB, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
CAB
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENG S/N MME09810
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC, VPAT
FINAL DRIVE, XW/LGP
6 RIPPER, MULTI-SHANK
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
GUARD, FUEL TANK, FAST FILL
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
LIGHT, 10, PREMIUM
LIGHT, WARNING, STROBE
MOUNT, LIGHT, WARNING, STROBE
NO REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC RAIL, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
S/N 1EH06740
STARTER, HEAVY DUTY
SWITCH, DISCONNECT, REMOTE MTD
TOOTH, CURVED
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone