Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
155,000 USD
Year
2011
Working hours
8576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW00215
Unit NumberM011612
Catalog NumberCU2431633
Manufacturing Year2011
Hours8576 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional InformationHEATER, ENGINE COOLANT, 120V
HEAVY DUTY GUARD PACKAGE
TRACK, 28" ES (41 SEC)
VPAT XW BULLDOZER, COMPLETE
6 RIPPER, MULTI-SHANK
D6T XW DS VPAT TRACTOR
U/C @ 6,634 HOURS-LINK 90%, BUSH 88%, SHOE 29%, F IDLER 76%, R IDLER 76%, T CARR 33%, B ROLLER 41%, SPROCKET 74%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone