Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
215,000 USD
Year
2014
Working hours
7201 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW01406
Unit NumberMA20708
Catalog NumberCU2302708
Manufacturing Year2014
Hours7201 h
CountryUnited States
LocationAberdeen, SD
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
Additional Information"ARO READY"
3 CURVED SHANKS
ACCUGRADE READY, CAB, VPAT
ALARM, BACKUP
CONTROL, RIPPER
COVER, CONSOLE, RIPPER
FAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
GUARD, BOTTOM
HEATER, ENGINE COOLANT 120V
LIGHT, 6, BASIC
STARTER, HEAVY DUTY
TRACK, 710MM / 28" ES S1
CAB
ENGINE COOLANT, STD (-37C)
AIR CONDITIONER, UNDERHOOD
ALTERNATOR, 95AMP
YPAT XW BULLDOZER, COMPLETE
TRADE-ESTVOLD OILFIELD SERVICE
(MATT MILLER - MIN)
** ARO READY **
2014 CAT D6T XW
RIPPER MULTI-SHANK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • ripper / grapple / winch
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • CATERPILLAR C9.3 ENGINE
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • 2ND
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • GoodTURNED CUTTING EDGES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNEED ADJUSTMENT
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1911903236
Idlers Front50503232
Idlers Rear51502132
Links1311302432
Pins & Bushings (External)91913030
Track Roller 12012022424
Track Roller 22032041824
Track Roller 32052051818
Track Roller 42042041616
Track Roller 5206205818
Track Roller 6205206128
Track Roller 7204206168
Track Roller 82012022424
Notes - UNDERCARRIAGESEALED BUSHINGS
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTIP WORN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone