Caterpillar D6TXWVP

Caterpillar D6TXWVP

Price
229,800 USD
Year
2012
Working hours
5066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXWVP
CategoryDozers
Serial NumberRCW01154
Unit NumberB15803
Catalog NumberCU1840931
Manufacturing Year2012
Hours5066 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$229,800
Tax-
Price Including Tax-
Features
Additional Information6 RIPPER, MULTI-SHANK
ACCUGRADE READY, CAB, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
CAB
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENG S/N MME09853
ENGINE COOLANT, ARCTIC (-51C)
ENGINE, BASIC
FAN, BASIC
FENDER, BASIC, VPAT
FINAL DRIVE, XW/LGP
FUEL SYSTEMS, FAST FILL
GUARD, BOTTOM
GUARD, FUEL TANK, FAST FILL
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT 120V
INSTRUCTIONS, DOMESTIC
LIGHT, 10, PREMIUM
LIGHT, WARNING, STROBE
MOUNT, LIGHT, WARNING, STROBE
NO REAR SCREEN
OIL DRAIN, BASIC
PACK, DOMESTIC RAIL, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
S/N 1EH06735
STARTER, HEAVY DUTY
SWITCH, DISCONNECT, REMOTE MTD
TOOTH, CURVED
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone