Caterpillar D6TXW

Caterpillar D6TXW

Price
258,000 USD
Year
2011
Working hours
4106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXW
CategoryDozers
Serial NumberSLJ00156
Unit NumberSLJ156
Catalog NumberCU2019230
Manufacturing Year2011
Hours4106 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$258,000
Tax-
Price Including Tax-
Features
Accessories
WINCHWINCH
Additional InformationTRACK, 30" ES (41 SEC)
DRAINS, ECOLOGY, POWERTRAIN
ALTERNATOR, 150 AMP
CONTROL - RIPPER (NON-VPAT)
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
SWEEPS PACKAGE
HANDLES, HEAVY DUTY
SCREEN, REAR CAB
PACKAGE, 6SU XW BULLDOZER
STARTER, HEAVY DUTY
SATELLITE PRODUCT LINK
HEAVY DUTY GUARD PACKAGE
TOWING DEVICE, PULL-HOOK
ANGLE BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone