Caterpillar D6TXW

Caterpillar D6TXW

Price
264,500 USD
Year
2012
Working hours
1997 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXW
CategoryDozers
Serial NumberSLJ00291
Unit Number181U004
Catalog NumberCU2596433
Manufacturing Year2012
Hours1997 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$264,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
Additional InformationPICTURES AS OF: 10/15/18 1781 hours

ACCUGRADE READY
AIR SUSPENSION SEAT
PRE LUBE SYSTEM
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • Good
  • GoodStraight and secured.
  • Good
  • GoodMinor peeling.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo movement.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • GoodNovember 2011.
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodClutch engages correctly.
  • GoodDash cover missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCloth air ride seat.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • GoodELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • YesWorks correctly.
  • Engine starts and runs correctly.
  • Normal, 66 psi.
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Minor leaf/debris around lower hoses.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • Good1640 rpm stall speed.
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Machine drives and shifts correctly.
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
blade
  • Good
  • Good90% remaining.
  • Good
  • Good
  • GoodMinor wear/movement in tilt cylinder and tilt link pins.
  • Good
  • Good
  • GoodMinor wear.
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • YesMagnets are clean.
  • Oil levels are correct.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front195.8195.51316
Idlers Front535366
Idlers Rear535366
Links38.939.11614
Pins & Bushings (External)13.713.2618
Pins & Bushings (Internal)81281200
Segments223222.51013
Track Roller 145.545.01316
Track Roller 2GuardGuard
Track Roller 346.045.7012
Track Roller 445.546.2139
Track Roller 546.246.299
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Shoe Grouser Height86.986.988
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bottom RollersCAT system-one.
Cannon / Track AdjusterGood, no leaks.
Carrier RollersCAT system-one.
Equalizer BarGood.
Idlers / TypeCAT system-one relieved center tread.
Link / Brand / Part NumberCAT system-one.
Pivot ShaftGood, no leaks.
SegmentsGood,
Track Shoes Width / Type30” extreme service.
comments, misc. repairs, general remarks
  • Inspected 10-15-18 at 1781 hrs.
emissions
  • Good
  • GoodOriginal DPF.
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone