Caterpillar D6TXLVP

Caterpillar D6TXLVP

Price
325,000 USD
Year
2015
Working hours
2842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLVP
CategoryDozers
Serial NumberWES00346
Unit NumberM439190T
Catalog NumberCU2213404
Manufacturing Year2015
Hours2842 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$325,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/1936 MS 11/7/17
6 RIPPER, MULTI-SHANK
ACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
C9.3 ENGINE
CAB
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL VPAT
FUEL TANK, BASIC
GUARD, BOTTOM
HANDLES, VPAT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, RIPPER (VPAT)
LIGHTS, 6, BASIC
OIL DRAIN, BASIC
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOOTH, CURVED
TRACK, 560MM / 22" ES HD
TRIMBLE BASE KIT
UNDERCARRIAGE, HD, FULL GUIDE
VPAT XL BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone