Caterpillar D6TXLVP

Caterpillar D6TXLVP

Price
206,540 USD
Year
2011
Working hours
7107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLVP
CategoryDozers
Serial NumberDTD00194
Unit NumberE134087
Catalog NumberCU2452413
Manufacturing Year2011
Hours7107 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$206,540
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONING
BLADE TYPE: PAT
PRODUCT LINK: PAT
RIPPER, MS
ROPS: PAT
TRACK SHOE WIDTH/TYPE: 24" SBG
HEATER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
general appearance
  • YesEngine, transmission and hydraulic
  • Yes
  • Good
  • GoodRear plate below fuel tank is slightly dented . Right platform is slightly dented.
  • GoodPaint faded minor scratches
  • Good
  • GoodRight rear side of hood has been repaired
  • Good
  • FairFuel cap breather has a hole in it. Right side of fuel tank is dented **Replace Fuel Cap Breather**
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • No
  • NoSafety manual is missing
  • YesOMM is rolled up and damaged
  • Good
  • Good
  • GoodBottom cushion is stained
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight side missing cup holder and holes drilled in rear panel and left side missing hardware. **Replace missing cup holder and hardware**
  • Good
engine
  • Good
  • Good
  • FairFuel filters leaking fuel **Repair leak**
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • 2nd
hydraulics
  • FairAngle cylinder rod chrome has is scratched not leaking at this time. Pins and bushing worn with movement
  • Good
  • Good
  • Good
  • Good
  • FairPin and bushing on rod end is worn has movement
  • YesSee notes
blade
  • Good
  • Good
  • Poor
  • Good
  • GoodSome wear and movement
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1.951.965656
Links1.571.5788
Pins & Bushings (External)0.450.463024
Segments8.758.751414
Track Roller 1GuardGuard
Track Roller 2GuardGuard
Track Roller 31.611.624039
Track Roller 41.611.644036
Track Roller 51.621.653935
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersGood
Equalizer BarGood
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
comments, misc. repairs, general remarks
  • PM1
  • WASH & Detail Cab
  • PS44724
  • PS44874
  • PS45050
  • PS45080
ripper / grapple / winch
  • Good
  • Good
  • FairPins and bushing on ripper table to ripper frame worn with movement
  • FairDeep scratches and grooves on cylinder rod chrome. Cylinder head is wet
  • GoodMiddle ripper shank has been removed
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone