Caterpillar D6TXLVP

Caterpillar D6TXLVP

Price
361,008 USD
Year
2017
Working hours
1026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLVP
CategoryDozers
Serial NumberWES00416
Unit NumberE134956
Catalog NumberCU2489711
Manufacturing Year2017
Hours1026 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$361,008
Tax-
Price Including Tax-
Features
Additional InformationHEATER
AIR CONDITIONING
BLADE TYPE: VPAT
ENGINE TIER RATING: T4F
GPS READY
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
NUMBER OF SHANKS: 3
RIPPER, MS
TRACK SHOE WIDTH/TYPE: 22" ES HD
XR / XL: XL
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone