Caterpillar D6TXLVP

Caterpillar D6TXLVP

Price
358,432 USD
Year
2017
Working hours
1735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLVP
CategoryDozers
Serial NumberHYT00304
Unit NumberE137419
Catalog NumberCU2551873
Manufacturing Year2017
Hours1735 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$358,432
Tax-
Price Including Tax-
Features
Additional InformationENGINE TIER RATING: T4F
HIGH DRIVE / LOW DRIVE: HIGH DRIVE
TRACK SHOE WIDTH/TYPE: 22" ES HD
RIPPER, MS
PRODUCT LINK: T4F
HEATER
ROPS: T4F
NUMBER OF SHANKS: 3
BLADE TYPE: VPAT XL
AIR CONDITIONING
XR / XL: XL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone