Caterpillar D6TXLVP

Caterpillar D6TXLVP

Price
122,500 USD
Year
2009
Working hours
7753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLVP
CategoryDozers
Serial NumberWFH00446
Unit NumberM008352
Catalog NumberCU2234532
Manufacturing Year2009
Hours7753 h
CountryUnited States
LocationGrand Forks, ND
Pricing
Price Excluding Tax$122,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional Information*ADDITIONAL 1500# COUNTERWEIGHT*
BLADE VPAT XL W/ACCUGRADE MTG
CATERPILLAR PRODUCT LINK PL321
GUIDE/GUARD, TRACK,FULL LENGTH
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, ELECTRO-
INST., ACCUGRADE READY (CAB)
TRACK, 24" ES (41 SEC) OFFSET
BATTERIES,HEAVY DUTY & STARTER
**ACCUGRADE MONITOR BRACKETS
AT CORPORATE RENTAL STORAGE
DOWNSTAIRS**
1-09 PRICE ADJ.
DEL DATE 10/28/2009
AND WIRING HARNESSES, LIFT CYL
SHIPPING BRACKETS NOT INSTALLED
VPAT XL BULLDOZER, COMPLETE
LIGHTS, FIVE
U/C% REMAINING @ 5,734 HRS - LINK@ 70%, BUSH@ 69%, SHOE@ 36%, IDLER@ 77%, CARR@ 48%, ROLLER@ 25%, SPROCKET @ 68%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone