Caterpillar D6TXLDSSU

Caterpillar D6TXLDSSU

Price
149,600 USD
Year
2013
Working hours
7201 h
Videos of Caterpillar D6TXLDSSU
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXLDSSU
CategoryDozers
Serial NumberGMK01263
Unit NumberRUC0082
Catalog NumberCU4323797
Manufacturing Year2013
Hours7201 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$149,600
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
SWEEPSSWEEPS
Additional InformationINSPECTED

SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
6SU XL BULLDOZER
ACCUGRADE READY, ROPS A/C
AIR CONDITIONER, ROPS
AIR SUPENSION SEAT
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
COVER, CONSOLE, WINCH & RIPPER
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6TXL 2013
DRAINS, ECOLOGY, POWERTRAIN
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER, SEALED
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME NORMAL PLAY IN CYLINDER YOKES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairSOME PLAY - USEABLE
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • FairEND BITS GETTING WORE DOWN - CUTTING EDGE USEABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • No
  • COULD NOT REMOVE PLUGS
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1911923228
Idlers Front28283232
Idlers Rear2626.51620
Links1281283232
Pins & Bushings (External)70704040
Segments2202202525
Track Roller 319.5193028
Track Roller 42019.53530
Track Roller 620.519.53830
Track Roller 725236556
Track Shoe Grouser Height626288
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Cannon / Track AdjusterLEFT SIDE CANNON SEAL - FEW LEAKS
Equalizer BarOK - ALL RUBBER BUSHINGS ARE INTACT
Link / Brand / Part Number378-8242
Pivot ShaftLEFT SIDE FEW LEAKS - RIGHT SIDE LOOKED GOOD
Track Shoes Width / Type24 S.G.
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE - 7194 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone