Caterpillar D6TXL

Caterpillar D6TXL

Price
283,500 USD
Year
2015
Working hours
2848 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00483
Unit Number1503076
Catalog NumberCU2227495
Manufacturing Year2015
Hours2848 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$283,500
Tax-
Price Including Tax-
Features
Additional Information6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
BLADE, 6SU XL
CAB
DRAINS, ECOLOGY, POWERTRAIN
DRAWBAR, RIGID SHORT
FINAL DRIVE, XL
GUARD, BOTTOM
GUARD, FUEL TANK
HYDRAULICS, RIPPER (NON VPAT)
PRODUCT LINK, SATELLITE PL321
TRACK, 610MM / 24" MS HD
UNDERCARRIAGE, HD,
VISIBILITY AR, SINGLE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone