Caterpillar D6TXL

Caterpillar D6TXL

Price
375,000 USD
Year
2015
Working hours
3481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00467
Unit NumberKMR00467
Catalog NumberCU2421819
Manufacturing Year2015
Hours3481 h
CountryUnited States
LocationSt. Augustine, FL
Pricing
Price Excluding Tax$375,000
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information6SU XL BULLDOZER
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL (BOARD ONLY)
CAB
CONTROL, BASIC, NON-VPAT
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6TXL DOZER RAKE
DRAWBAR, RIGID LONG
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FENDER, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, SWEEPS
HITCH, FRONT
HYDRAULICS, RIPPER (NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TRACK, 610MM / 24" ES S1
UNDERCARRIAGE, S1, PART GUIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone