Caterpillar D6TXL

Caterpillar D6TXL

Price
123,982 USD
Year
2011
Working hours
10455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGCT00899
Unit NumberGCT00899
Catalog NumberCU4295177
Manufacturing Year2011
Hours10455 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$123,982
Tax (19%)$23,557
Price Including Tax$147,539
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
BLADE CONDITION: 60 %
RIPPER CONDITION: 60 %
UNDERCARRIAGE IDLERS BACK: 50 %
TRACK SHOES (PADS) WIDE: 550 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS FRONT: 50 %
ENGINEPOWER: 208 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone