Caterpillar D6TXL

Caterpillar D6TXL

Price
125,000 USD
Year
2008
Working hours
7256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberLAY00921
Unit NumberUT16670P
Catalog NumberCU4317708
Manufacturing Year2008
Hours7256 h
CountryUnited States
LocationMurrysville, PA
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
JOYSTICK STEERINGJOYSTICK STEERING
SWEEPSSWEEPS
Additional InformationSU BLADE
MULTI SHANK RIPPER
PINS & BUSH SALT
SINGLE TILT
REAR IDLERS RS/LS 56%
ROLLERS RS/LS 35%
CARRIER ROLLERS RS/LS 56%
EROPS, A/C
GROUSER HEIGHT RS/LS 25%
LINKS RS/LS 50%
SEGMENTS RS/LS 48%
FRONT IDLERS RS/LS 58%
STD UC INSPECTION 10-11-17
CAT D6T TRACK TYPE TRACTOR
22IN SHOE WIDTH
BUSHINGS 70%
TIER 3 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone