Caterpillar D6TXL

Caterpillar D6TXL

Price
351,955 USD
Year
2016
Working hours
1898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberKMR00550
Unit NumberPGN0064
Catalog NumberCU2461380
Manufacturing Year2016
Hours1898 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$351,955
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

6SU XL BULLDOZER
ACCUGRADE READY, NON-VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, 6SU XL ARO
CAB
CASE GP-FRAME&-A
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
D6TXL 2016
DRAINS, ECOLOGY, POWERTRAIN
EJECTOR GP-DUST
ENCLOSURE, ENGINE, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, REVERSING, COLD WEATHER
FENDER WITH SEAL GROUP
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XL
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
GUARD, RADIATOR
HANDLES, HEAVY DUTY, SWEEPS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS,WINCH/RIP(NON VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
LINES GP-TLT -A
MTG GP-CYL -A
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER INSTALLED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PL641
PUMP GP- MTG&
SCREEN, REAR
SEAL GP-RADIATOR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, HD, PART GUIDE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone