Caterpillar D6TXL

Caterpillar D6TXL

Price
142,538 USD
Year
2012
Working hours
9503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryDozers
Serial NumberGCT01010
Unit NumberGCT01010
Catalog NumberCU4351602
Manufacturing Year2012
Hours9503 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$142,538
Tax (19%)$27,082
Price Including Tax$169,620
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 70 %
RIPPER CONDITION: 50 %
UNDERCARRIAGE TRACK ROLLERS: 40 %
UNDERCARRIAGE TRACK LINKS: 90 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 40 %
UNDERCARRIAGE TRACK BUSHINGS: 90 %
TRACK SHOES (PADS) CONDITION: 95 %
ENGINEPOWER: 208 HP
UNDERCARRIAGE IDLERS FRONT: 40 %
BLADE WIDE: 3200 MM
BLADE CONDITION: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone